目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24630.0180 Palm Grip
Halder
Standard Parts
Operating Elements
EH 24630. Palm Grips, DIN 6335 light metal
with smooth bore, throughgoing, form B
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2463/eh_2463_4/eh_2463_4.prj},{NB=EH 24630.0180 Kreuzgriff},{BESTNR=24630.0180},{BESTNR1=2463.180},{AUS=mit glatter durchgehender Bohrung, Form B, unpoliert},{D1=80},{D2=25},{D4=16},{H2=50},{G=122},{RK=6.0},{RG=25.0},{R1=100},{FORM=b},{H3=30.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Halder
Description
EH 24630. - Palm Grips DIN 6335, light-metal / with smooth bore, throughgoing, form B
Bill of material
EH 24630.0180 Palm Grip
Ref. No.
24630.0180
24630.0180
finish
with smooth bore, throughgoing, form B, unpolished
with smooth bore, throughgoing, form B, unpolished
D1
80
80
mm
D2
25
25
mm
H7
16
16
mm
H2
50
50
mm
weight
122
122
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型