目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24450.0120 Fixed Machine Handle
Halder
Standard Parts
Operating Elements
EH 24450. Machine Handles, DIN 39
with male thread plug, from E
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2445/eh_2445_1/eh_2445_1.prj},{NB=EH 24450.0120 fester Ballengriff},{BESTNR=24450.0120},{BESTNR1=2445.120},{AUS=mit Gewindezapfen, Form E},{D1=20},{D2=0},{D3=M8},{D4=13},{L1=64},{L2=13},{L3=8},{SW=4},{G=86},{D2A=8},{D3A=8},{DK=6.466},{D5=10.0},{R1=4.0},{R2=40.5},{R3=21.0},{E=24},{X=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Halder
Description
EH 24450. - Machine Handles DIN 39 with thread plug
Bill of material
EH 24450.0120 Fixed Machine Handle
Ref. No.
24450.0120
24450.0120
finish
with male thread lug, Form E
D1
20
20
mm
thread
M8
M8
h13
13
13
mm
L1
64
64
mm
L2
13
13
mm
L3
8
8
mm
SW
4
4
mm
weight
86
86
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型