slovenčina
English
552728
Haberkorn
Driving elements
Chains
Standard with attachments DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_with_attachments_din_8187/chains_bea_m1_02_asmtab.prj},{NB=552728},{NAME=Roller chain standard with attachments simplex 08 B-1 (1/2\"x5/16\") M1/02},{TYPE=M1/02},{D2=4.45},{ISO=08B-1},{CNSORDERNO=552728},{P=12.700},{PI=1/2”},{B1=7.75},{D1=8.51},{A2=17.0},{G=11.81},{A=9.5},{B=4.3},{C=18.4},{D=14.1},{E=0.0},{F=1.4},{CMIN=18.0},{CMED=21.1},{KG=0.77},{VERS=7},{PPATH=chains_with_attachemnts_asmtpl.prj},{CNSORDERNO2=603112112}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Haberkorn
Description
Roller chains standard with attachments M1/02 simplex DIN 8187
Bill of material
552728
Name
Roller chain standard with attachments simplex 08 B-1 (1/2"x5/16") M1/02
Roller chain standard with attachments simplex 08 B-1 (1/2"x5/16") M1/02
ISO
08B-1
08B-1
Order number
552728
552728
p
12.700
12.700
mm
p
1/2”
1/2”
Inch
b1 min.
7.75
7.75
mm
d1 max.
8.51
8.51
mm
a2 max.
17.0
17.0
mm
g max.
11.81
11.81
mm
A
9.5
9.5
mm
B
4.3
4.3
mm
C max.
18.4
18.4
mm
D
14.1
14.1
mm
F
1.4
1.4
mm
Minimum breaking load
18.0
18.0
KN
Average breaking load
21.1
21.1
KN
q ?
0.77
0.77
kg/m
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型