slovenčina
English
T48530
Haberkorn
Driving elements
Chains
Economic DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/economic_din_8187/simplex_chains_src_iso_asmtab.prj},{NB=T48530},{NAME=Roller chain simplex 08 B-1 (1/2\"x5/16\")},{ISO=08B-1},{CNSORDERNO=T48530},{P=12.700},{PI=1/2\"},{B1=7.75},{D2=4.45},{D1=8.51},{A2=17.0},{G=11.81},{FB=17.8},{KG=0.68},{PPATH=simplex_chains_src_iso_asmtpl.prj},{CNSORDERNO2=700112000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Haberkorn
Description
Roller chains simplex DIN 8187
Bill of material
T48530
Name
Roller chain simplex 08 B-1 (1/2"x5/16")
Roller chain simplex 08 B-1 (1/2"x5/16")
ISO
08B-1
08B-1
Order number
T48530
T48530
p
12.700
12.700
mm
p
1/2"
1/2"
Inch
b1 min.
7.75
7.75
mm
d2
4.45
4.45
mm
d1 max.
8.51
8.51
mm
a2 max.
17.0
17.0
mm
g max.
11.81
11.81
mm
min
17.8
17.8
KN
q ?
0.68
0.68
kg/m
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型