slovenčina
English
T64975
Haberkorn
Driving elements
Chain wheels
Stainless steel
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/stainless_steel/s_spr_10b_1_in_stainless_steel.prj},{NB=T64975},{NAME=Sprocket in stainless steel simplex 5/8\"x3/8\" Z18 },{Z=18},{DE=98.3},{DP=91.42},{CNSORDERNO=T64975},{DM=70},{DMX=70.0},{D1=14},{A=30},{KG=1.01},{B1=9.1},{C=1.6},{R3=16},{CNSORDERNO2=181350018}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets stainless steel simplex 5/8"x3/8" (10 B-1)
Bill of material
T64975
Name
Sprocket in stainless steel simplex 5/8"x3/8" Z18
Sprocket in stainless steel simplex 5/8"x3/8" Z18
Number of teeth
18
18
de
98.3
98.3
mm
dp
91.42
91.42
mm
Order number
T64975
T64975
dm
70
70
mm
D1
14
14
mm
A
30
30
mm
KG
1.01
1.01
kg
B1
9.1
mm
C
1.6
mm
r3
16
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型