slovenčina
English
T09365
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/simplex_plate_wheels_08b_1.prj},{NB=T09365},{NAME=Plate wheel simplex 1/2\"x5/16\" Z42},{Z=42},{DE=176.5},{DP=169.95},{CNSORDERNO=T09365},{D1=20},{KG=1.20},{B1=7.2},{C=1.3},{R3=13},{CNSORDERNO2=201340042}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 71
HELP_VARIABLE
Company
Haberkorn
Description
Plate wheels simplex 1/2"x5/16" (08 B-1)
Bill of material
T09365
Name
Plate wheel simplex 1/2"x5/16" Z42
Plate wheel simplex 1/2"x5/16" Z42
Number of teeth
42
42
de
176.5
176.5
mm
dp
169.95
169.95
mm
Order number
T09365
T09365
D1
20
20
mm
KG
1.20
1.20
kg
B1
7.2
mm
C
1.3
mm
r3
13
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型