slovenčina
English
T14236
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/simplex_plate_wheels_05b_1.prj},{NB=T14236},{NAME=Plate wheel simplex 8x3mm Z36},{Z=36},{DE=95.2},{DP=91.79},{CNSORDERNO=T14236},{D1=10},{KG=0.13},{B1=2.8},{C=0.8},{R3=8},{CNSORDERNO2=201308036}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 59
HELP_VARIABLE
Company
Haberkorn
Description
Plate wheels simplex 8x3mm (05 B-1)
Bill of material
T14236
Name
Plate wheel simplex 8x3mm Z36
Plate wheel simplex 8x3mm Z36
Number of teeth
36
36
de
95.2
95.2
mm
dp
91.79
91.79
mm
Order number
T14236
T14236
D1
10
10
mm
KG
0.13
0.13
kg
B1
2.8
mm
C
0.8
mm
r3
8
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型