slovenčina
English
T44122
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/triplex_sprockets_16b_3_t_l.prj},{NB=T44122},{NAME=Sprocket for taper bush triplex 1\"x17,02mm Z25, TL3535},{ZX=25},{Z=25},{DE=214.2},{DP=202.66},{CNSORDERNO=T44122},{DM=175},{A=89.0},{TAPERBUSH=3535},{TIPO=4},{KG=10.93},{B3=79.6},{B1=15.8},{C=2.5},{R3=26},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{DIM1=0.0},{CNSORDERNO2=383380025}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush triplex 1"x17,02mm (16 B-3)
Bill of material
T44122
Name
Sprocket for taper bush triplex 1"x17,02mm Z25, TL3535
Sprocket for taper bush triplex 1"x17,02mm Z25, TL3535
Number of teeth
25
25
de
214.2
214.2
mm
dp
202.66
202.66
mm
Order number
T44122
T44122
dm
175
175
mm
A
89.0
89.0
mm
Taper bush
3535
3535
Type
4
4
KG
10.93
10.93
kg
B3
79.6
mm
b1
15.8
mm
C
2.5
mm
r3
26
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型