slovenčina
English
T44108
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/triplex_sprockets_12b_3_t_l.prj},{NB=T44108},{NAME=Sprocket for taper bush triplex 3/4\"x7/16\" Z23, TL2517},{ZX=23},{Z=23},{DE=148.1},{DP=139.90},{CNSORDERNO=T44108},{DM=0},{A=49.8},{TAPERBUSH=2517},{TIPO=5},{KG=3.00},{B3=49.8},{B1=10.8},{C=2},{R3=19},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=383360023}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush triplex 3/4"x7/16" (12 B-3)
Bill of material
T44108
Name
Sprocket for taper bush triplex 3/4"x7/16" Z23, TL2517
Sprocket for taper bush triplex 3/4"x7/16" Z23, TL2517
Number of teeth
23
23
de
148.1
148.1
mm
dp
139.90
139.90
mm
Order number
T44108
T44108
dm
0
0
mm
A
49.8
49.8
mm
Taper bush
2517
2517
Type
5
5
KG
3.00
3.00
kg
B3
49.8
mm
b1
10.8
mm
C
2
mm
r3
19
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型