slovenčina
English
T65022
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/triplex_sprockets_08b_3_t_l.prj},{NB=T65022},{NAME=Sprocket for taper bush triplex 1/2\"x5/16\" Z21, TL1615},{Z=21},{DE=90.6},{DP=85.21},{CNSORDERNO=T65022},{DM=70},{A=38.0},{TAPERBUSH=1615},{TIPO=4},{KG=0.65},{B3=34.9},{B1=7},{C=1.3},{R3=13},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=383340021}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush triplex 1/2"x5/16" (08 B-3)
Bill of material
T65022
Name
Sprocket for taper bush triplex 1/2"x5/16" Z21, TL1615
Sprocket for taper bush triplex 1/2"x5/16" Z21, TL1615
Number of teeth
21
21
de
90.6
90.6
mm
dp
85.21
85.21
mm
Order number
T65022
T65022
dm
70
70
mm
A
38.0
38.0
mm
Taper bush
1615
1615
Type
4
4
KG
0.65
0.65
kg
B3
34.9
mm
b1
7
mm
C
1.3
mm
r3
13
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型