slovenčina
English
T65003
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/simplex_sprockets_12b_1_t_l.prj},{NB=T65003},{NAME=Sprocket for taper bush simplex 3/4\"x7/16\" Z22, TL2517},{ZX=22},{Z=22},{DE=142.0},{DP=133.86},{CNSORDERNO=T65003},{DM=108},{A=44},{TAPERBUSH=2517},{TIPO=1},{KG=1.60},{B1=11.1},{C=2},{R3=19},{L5=0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=381360022}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush simplex 3/4"x7/16" (12 B-1)
Bill of material
T65003
Name
Sprocket for taper bush simplex 3/4"x7/16" Z22, TL2517
Sprocket for taper bush simplex 3/4"x7/16" Z22, TL2517
Number of teeth
22
22
de
142.0
142.0
mm
dp
133.86
133.86
mm
Order number
T65003
T65003
dm
108
108
mm
A
44
44
mm
Taper bush
2517
2517
Type
1
1
KG
1.60
1.60
kg
B1
11.1
mm
C
2
mm
r3
19
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型