slovenčina
English
T64998
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/simplex_sprockets_10b_1_t_l.prj},{NB=T64998},{NAME=Sprocket for taper bush simplex 5/8\"x3/8\" Z22, TL1610},{ZX=22},{Z=22},{DE=118.4},{DP=111.55},{CNSORDERNO=T64998},{DM=76},{A=25},{TAPERBUSH=1610},{TIPO=1},{KG=0.72},{B1=9.1},{C=1.6},{R3=16},{L5=0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=381350022}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush simplex 5/8"x3/8" (10 B-1)
Bill of material
T64998
Name
Sprocket for taper bush simplex 5/8"x3/8" Z22, TL1610
Sprocket for taper bush simplex 5/8"x3/8" Z22, TL1610
Number of teeth
22
22
de
118.4
118.4
mm
dp
111.55
111.55
mm
Order number
T64998
T64998
dm
76
76
mm
A
25
25
mm
Taper bush
1610
1610
Type
1
1
KG
0.72
0.72
kg
B1
9.1
mm
C
1.6
mm
r3
16
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型