slovenčina
English
N40043
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/duplex_sprockets_24b_2_t_l.prj},{NB=N40043},{NAME=Sprocket for taper bush duplex 1 1/2\"x1\" Z21, TL3030},{ZX=21},{Z=21},{DE=270.5},{DP=255.65},{CNSORDERNO=N40043},{DM=160},{A=76},{TAPERBUSH=3030},{TIPO=2},{KG=19.50},{B2=72},{B1=24.1},{C=4},{R3=38},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{DIM1=0},{CNSORDERNO2=382420021}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush duplex 1 1/2"x1" (24 B-2)
Bill of material
N40043
Name
Sprocket for taper bush duplex 1 1/2"x1" Z21, TL3030
Sprocket for taper bush duplex 1 1/2"x1" Z21, TL3030
Number of teeth
21
21
de
270.5
270.5
mm
dp
255.65
255.65
mm
Order number
N40043
N40043
dm
160
160
mm
A
76
76
mm
Taper bush
3030
3030
Type
2
2
KG
19.50
19.50
kg
B2
72
mm
b1
24.1
mm
C
4
mm
r3
38
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型