slovenčina
English
T44094
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/duplex_sprockets_16b_2_t_l.prj},{NB=T44094},{NAME=Sprocket for taper bush duplex 1\"x17,02mm Z23, TL3020},{ZX=23},{Z=23},{DE=198.1},{DP=186.53},{CNSORDERNO=T44094},{DM=140},{A=51},{TAPERBUSH=3020},{TIPO=2},{KG=5.69},{B2=47.7},{B1=15.8},{C=2.5},{R3=26},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=382380023}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush duplex 1"x17,02mm (16 B-2)
Bill of material
T44094
Name
Sprocket for taper bush duplex 1"x17,02mm Z23, TL3020
Sprocket for taper bush duplex 1"x17,02mm Z23, TL3020
Number of teeth
23
23
de
198.1
198.1
mm
dp
186.53
186.53
mm
Order number
T44094
T44094
dm
140
140
mm
A
51
51
mm
Taper bush
3020
3020
Type
2
2
KG
5.69
5.69
kg
B2
47.7
mm
b1
15.8
mm
C
2.5
mm
r3
26
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型