slovenčina
English
T44080
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/duplex_sprockets_12b_2_t_l.prj},{NB=T44080},{NAME=Sprocket for taper bush duplex 3/4\"x7/16\" Z23, TL2517},{ZX=23},{Z=23},{DE=148.1},{DP=139.90},{CNSORDERNO=T44080},{DM=108},{A=44},{TAPERBUSH=2517},{TIPO=2},{KG=2.24},{B2=30.3},{B1=10.8},{C=2},{R3=19},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=382360023}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush duplex 3/4"x7/16" (12 B-2)
Bill of material
T44080
Name
Sprocket for taper bush duplex 3/4"x7/16" Z23, TL2517
Sprocket for taper bush duplex 3/4"x7/16" Z23, TL2517
Number of teeth
23
23
de
148.1
148.1
mm
dp
139.90
139.90
mm
Order number
T44080
T44080
dm
108
108
mm
A
44
44
mm
Taper bush
2517
2517
Type
2
2
KG
2.24
2.24
kg
B2
30.3
mm
b1
10.8
mm
C
2
mm
r3
19
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型