slovenčina
English
T44070
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/duplex_sprockets_10b_2_t_l.prj},{NB=T44070},{NAME=Sprocket for taper bush duplex 5/8\"x3/8\" Z21, TL1610},{ZX=21},{Z=21},{DE=113.4},{DP=106.51},{CNSORDERNO=T44070},{DM=0},{A=26},{TAPERBUSH=1610},{TIPO=3},{KG=1.01},{B2=25.5},{B1=9},{C=1.6},{R3=16},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=382350021}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush duplex 5/8"x3/8" (10 B-2)
Bill of material
T44070
Name
Sprocket for taper bush duplex 5/8"x3/8" Z21, TL1610
Sprocket for taper bush duplex 5/8"x3/8" Z21, TL1610
Number of teeth
21
21
de
113.4
113.4
mm
dp
106.51
106.51
mm
Order number
T44070
T44070
dm
0
0
mm
A
26
26
mm
Taper bush
1610
1610
Type
3
3
KG
1.01
1.01
kg
B2
25.5
mm
b1
9
mm
C
1.6
mm
r3
16
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型