slovenčina
English
T44057
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/duplex_sprockets_08b_2_t_l.prj},{NB=T44057},{NAME=Sprocket for taper bush duplex 1/2\"x5/16\" Z23, TL1610},{ZX=23},{Z=23},{DE=98.7},{DP=93.26},{CNSORDERNO=T44057},{DM=79},{A=25},{TAPERBUSH=1610},{TIPO=2},{KG=0.62},{B2=21},{B1=7},{C=1.3},{R3=13},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=382340023}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush duplex 1/2"x5/16" (08 B-2)
Bill of material
T44057
Name
Sprocket for taper bush duplex 1/2"x5/16" Z23, TL1610
Sprocket for taper bush duplex 1/2"x5/16" Z23, TL1610
Number of teeth
23
23
de
98.7
98.7
mm
dp
93.26
93.26
mm
Order number
T44057
T44057
dm
79
79
mm
A
25
25
mm
Taper bush
1610
1610
Type
2
2
KG
0.62
0.62
kg
B2
21
mm
b1
7
mm
C
1.3
mm
r3
13
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型