目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
USB4175-GF-0160-C
Global Connector Technology
USB Connector
Type C
Type C
Vertical
USB4175
Powered by
CAD模型選擇
{gct/usb_connector/type_c/type_c/vertical/usb4175/usb4175.prj},{NB=USB4175-GF-0160-C},{PREVIEW=usb4175_rev_a1.png},{WEB=https://gct.co/connector/usb4175},{OC=USB4175-GF-0160-C},{CONPLATING=GF = Gold Flash},{SHELLSTAKE=0160 = 1.6mm Shell Stake Length},{PACK=C = Tape & Reel with Cap},{REV=A1},{REVDAT=18.05.2023},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Global Connector Technology
Description
USB4175
Bill of material
USB4175-GF-0160-C
Website Link
https://gct.co/connector/usb4175
Order Code
USB4175-GF-0160-C
USB4175-GF-0160-C
Contact Plating
GF = Gold Flash
Shell Stake Length
0160 = 1.6mm Shell Stake Length
0160 = 1.6mm Shell Stake Length
Packaging Options
C = Tape & Reel with Cap
Revision
A1
Revision Date
18.05.2023
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
2D
下載CAD模型
生成CAD模型