目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
USB4160-03-0070-C
Global Connector Technology
USB Connector
Type C
Type C
Vertical
USB4160
Powered by
CAD模型選擇
{gct/usb_connector/type_c/type_c/vertical/usb4160/usb4160.prj},{NB=USB4160-03-0070-C},{PREVIEW=usb4160_rev_a.png},{OC=USB4160-03-0070-C},{WEB=https://gct.co/connector/usb4160},{PLATING=03 = 3u\" Gold},{PACK=C = Tape & Reel with Cap},{SHELL=0070 = 0.70mm Shell Stake Length},{REV=A},{REVDAT=07.04.2022},{DEFAULTSORTATTR=3},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Global Connector Technology
Description
USB4160
Bill of material
USB4160-03-0070-C
Order Code
USB4160-03-0070-C
USB4160-03-0070-C
Website Link
https://gct.co/connector/usb4160
Contact Plating
03 = 3u" Gold
Packaging Options
C = Tape & Reel with Cap
Shell Stake Length
0070 = 0.70mm Shell Stake Length
0070 = 0.70mm Shell Stake Length
Revision
A
Revision Date
07.04.2022
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
2D
下載CAD模型
生成CAD模型