目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
DCJ250-15-A-K1-C
Global Connector Technology
DC Power Jack
Current Rating 7.0A
Pin Diameter 2.50mm
DCJ250-15
Powered by
CAD模型選擇
{gct/dc_power_jack/current_rating_7_0_a/pin_diameter_2_50/dcj250_15/dcj250_15.prj},{NB=DCJ250-15-A-K1-C},{SHA256=9xIXbU0JvO2x05d+ZzUTRsPVRMMio2qEVk7pQ8j0Zj0=},{INAME=dcj250_15_a_k1_c},{NAME=dcj250_15_a_k1_c},{WEB=https://gct.co/connector/DCJ250-15},{OC=DCJ250-15-A-K1-C},{CIRCDIAG=A = 2 Conductors / 3 Contacts},{INSCOL=K1 = Black},{PACK=C = Tape and Reel with Film},{REV=A},{REVDAT=7.12.2015},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
DCJ250-15
Bill of material
DCJ250-15-A-K1-C
Website Link
https://gct.co/connector/DCJ250-15
Order Code
DCJ250-15-A-K1-C
Circuit Diagram
A = 2 Conductors / 3 Contacts
Insulator Colour
K1 = Black
Packaging Options
C = Tape and Reel with Film
Revision
A
Revision Date
7.12.2015
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
2D
下載CAD模型
生成CAD模型