目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BF160-006-A-0835-0208-N-D
Global Connector Technology
Board to Board Connector
2.00 mm
Socket
BF160
Powered by
CAD模型選擇
{gct/b_t_b_connector/2_00mm/socket/bf160/bf160_asmtab.prj},{NB=BF160-006-A-0835-0208-N-D},{OCX=BF160},{NOC=6},{CP=A},{C=8.35},{TL=2.08},{IM=N},{PO=D},{WEB=https://gct.co/connector/BF160},{PPATH=parts/bf160_asmtpl.prj},{REV=B1},{REVDAT=13.11.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF160 - Socket
Bill of material
BF160-006-A-0835-0208-N-D
Order code
BF160-006-A-0835-0208-N-D
Number of Contacts
Contact Plating
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
Dimension C (1/100mm) (Stack Height)
Tail Length (1/100mm)
2.08
Insulator Material
N = Nylon 6T (Standard)
L = LCP
N = Nylon 6T (Standard)
L = LCP
Packing Options
D = Tube (Standard)
F = Tube with Film
G = Plastic Box
D = Tube (Standard)
F = Tube with Film
G = Plastic Box
A
2.00
mm
B
4.30
mm
Website link
https://gct.co/connector/BF160
Revision
B1
Revision Date
13.11.2017
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型