您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Oil level indicator GN 650.6-127-NC
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Level Indicators
GN 650.6 Oil Level Indicators, Plastic / Steel Screw
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2021年11月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 656 - Oil Level Indicator with Electrical Oil Level Monitoring, Axial Pl...
Ganter
19.06.2024
GN 656.1 - Oil Level Indicators, Plastic, with Electrical Oil Level Monitor...
Ganter
19.06.2024
{ganter/3_0_maschinenelemente/3_5/oelstandanzeiger/gn650_6/gn650_6_nc_asmtab.prj},{NB=Oelstandanzeiger GN 650.6-127-NC (1)},{PARTNUMBER=GN 650.6-127-NC},{NORMNR=GN 650.6},{L1=127},{POS=1},{B=31},{D=M12},{L2=23},{L3=80},{L4=161},{L5=23},{L6=17.0},{L7=18},{L8=26},{L9=41},{S=12},{WEIGHT=0.2200},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn650_6_nc/gn650_6_nc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Ganter
Description
GN 650.6 - Oil level indicators, with electrical temperature monitoring, Type NC, normally closed
Bill of material
Oil level indicator GN 650.6-127-NC
GANTER PARTNUMBER
GN 650.6-127-NC
GN 650.6-127-NC
L1
127
127
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
B
31
31
mm
Thread
M12
L2
23
23
mm
L3
80
80
mm
L4
161
161
mm
L5
23
23
mm
L6
17.0
17.0
mm
L7
18
mm
L8
26
26
mm
~ max. wall thickness
12
mm
Weight
0.2200
0.2200
kg
Customs Tariff Number
90261029
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型