目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Oil level sight glass GN 743.3-14-M20x1,5-B
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 743.3 Oil Sight Glasses, Brass, Resistant up to 180 °C
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn743_3/gn743_3_b.prj},{NB=Oelschauglas GN 743.3-14-M20x1,5-B},{PARTNUMBER=GN 743.3-14-M20x1,5-B},{NORMNR=GN 743.3},{D1=14},{D2=M20x1,5},{D3=26},{L1=8.5},{L2=7.5},{S=23},{D2GEW=1,'G1/2',2,'M20x1,5'},{VERS=2},{XDCH=1.150},{XDCH2=1.150},{XDS=18.300},{XDICHTUNG=24.500},{XDICHTUNG2=0.700},{XSW=5.500},{XCH=2.000},{XRF=9.000},{XRF1=2.000},{X=1.750},{X1=2.000},{WEIGHT=0.0230},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Ganter
Description
GN 743.3 B - Oil level sight glasses, type B without contrast screen
Bill of material
Oil level sight glass GN 743.3-14-M20x1,5-B
GANTER PARTNUMBER
GN 743.3-14-M20x1,5-B
GN 743.3-14-M20x1,5-B
D1
14
14
mm
Thread
M20x1,5
M20x1,5
D3
26
26
mm
L1
8.5
8.5
mm
L2
7.5
7.5
mm
S
23
23
mm
Weight
0.0230
0.0230
kg
Customs Tariff Number
90261089
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型