目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Oil level sight glass without marking ring GN 546-19-G1/2
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 546 Oil Sight Glasses without Marking Ring, Crystal Clear Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn546/gn546.prj},{NB=Oelschauglas ohne Markierungsring GN 546-19-G1/2},{PARTNUMBER=GN 546-19-G1/2},{NORMNR=GN 546},{D1=19},{D2=G1/2},{D3=26.0},{L1=10.5},{L2=16.0},{S=22.0},{AM=4 ... 6},{D2G=20.955},{D2K=18.631},{WEIGHT=0.0050},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Ganter
Description
GN 546 - Oil level sight glasses without marking ring
Bill of material
Oil level sight glass without marking ring GN 546-19-G1/2
GANTER PARTNUMBER
GN 546-19-G1/2
GN 546-19-G1/2
D1
19
19
mm
Thread
G1/2
G1/2
D3
26.0
26.0
mm
L1
10.5
10.5
mm
L2
16.0
16.0
mm
S
22.0
22.0
mm
recommended tightening torque
4 ... 6
4 ... 6
Nm
Weight
0.0050
0.0050
kg
Customs Tariff Number
90261089
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型