目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Oil Sight Glass GN 543.4-15-G1/2
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 543.4 Oil Sight Glasses, Plastic, up to 140 °C, with Prismatic Effect
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn543_4/gn543_4.prj},{NB=Oelschauglas GN 543.4-15-G1/2},{PARTNUMBER=GN 543.4-15-G1/2},{NORMNR=GN 543.4},{D1=15},{D2=G1/2},{D3=28.0},{L1=10.0},{L2=8.5},{S=24},{TT=6 ... 8},{D2G=20.955},{D2K=18.631},{WEIGHT=0.0060},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Ganter
Description
GN 543.4 - Oil Sight Glasses, Plastic, up to 140 °C
Bill of material
Oil Sight Glass GN 543.4-15-G1/2
GANTER PARTNUMBER
GN 543.4-15-G1/2
GN 543.4-15-G1/2
D1
15
15
mm
D2
G1/2
G1/2
D3
28.0
28.0
mm
L1
10.0
10.0
mm
L2
8.5
8.5
mm
S
24
24
mm
Tightening torque
6 ... 8
6 ... 8
Nm
Weight
0.0060
0.0060
kg
Customs Tariff Number
90261089
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型