目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Stainless Steel-Ball lock pin GN 113.9-10-110
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN 113.9 Ball Lock Pins, Pin Stainless Steel, AISI 303
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn113_9/gn113_9.prj},{NB=Edelstahl-Kugelsperrbolzen GN 113.9-10-110 (unactivated)},{PARTNUMBER=GN 113.9-10-110},{NORMNR=GN 113.9},{D1=10},{POS=1},{L1=110},{D2=12.0},{D3=27},{D4=13.2},{L2=9.9},{L3=26.8},{AB=10},{BB=60},{VERS=4},{WEIGHT=0.1051},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 104
HELP_VARIABLE
Company
Ganter
Description
GN 113.9 - Stainless Steel-Ball lock pins, with Stainless Steel-Knob, plunger material no. AISI 303
Bill of material
Stainless Steel-Ball lock pin GN 113.9-10-110
GANTER PARTNUMBER
GN 113.9-10-110
GN 113.9-10-110
-0.04/-0.08
10
10
mm
Position
unactivated
activated
unactivated
activated
+0.6
110
110
mm
D2
12.0
12.0
mm
D3
27
27
mm
D4
13.2
13.2
mm
±1
9.9
9.9
mm
-0.2
26.8
26.8
mm
Location bore H11
10
10
mm
Load Double sided shearing resistance acc. DIN 50141 (Breaking strength)
60
60
kN
Weight
0.1051
0.1051
kg
Customs Tariff Number
73182900
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型