目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Indexing plunger GN 612-8-M16-B
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 612 Cam Action Indexing Plungers, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastriegel/gn612_st/gn612_b_asmtab.prj},{NB=Rastriegel GN 612-8-M16-B (deactivated)},{PARTNUMBER=GN 612-8-M16-B},{NORMNR=GN 612},{POS=0},{POSX=eingerastet,ausgerastet},{D1=8},{D2=M16},{D2X='1','M16','2','M16x1,5'},{D3=16},{L1=56.0},{L2=10},{L3=30},{L4=32},{L5=42},{FEDERDRUCK=11 / 29},{PPATH=gn612_b_asmtpl.prj},{VERS=5},{WEIGHT=0.0600},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Ganter
Description
GN 612 - Cam action indexing plungers, Type B with plastic cover, without lock nut
Bill of material
Indexing plunger GN 612-8-M16-B
GANTER PARTNUMBER
GN 612-8-M16-B
GN 612-8-M16-B
Position
deactivated
activated
deactivated
activated
Pin -0.02 / -0.04 Bore H7
8
8
mm
Thread/screw thread
M16
M16
D3
16
16
mm
L1
56.0
56.0
mm
L2
10
10
mm
+1.5
30
30
mm
L5
42
42
mm
Initial / end
11 / 29
11 / 29
N
Weight
0.0600
0.0600
kg
Customs Tariff Number
73182900
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型