目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Spiral Cam Lever, Steel GN 9027-80-10-A-BT
Ganter
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Cam Point Levers
GN 9027 Spiral Cam Lever, Steel
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_3/spiralspanner/gn9027/gn9027_a.prj},{NB=Spiralspannhebel, Stahl GN 9027-80-10-A-BT},{PARTNUMBER=GN 9027-80-10-A-BT},{NORMNR=GN 9027},{L1=80},{D1=10},{A1=10.0},{B1=12.2},{B2=28},{D2=12},{H=1.1},{L2=54},{FS=12.0},{MH=45},{OB=brüniert},{MAT=Stahl},{WEIGHT=0.1140},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Ganter
Description
GN 9027 - Spiral Cam Lever, Steel, Type A without contact plate
Bill of material
Spiral Cam Lever, Steel GN 9027-80-10-A-BT
GANTER PARTNUMBER
GN 9027-80-10-A-BT
GN 9027-80-10-A-BT
L1
80
80
mm
f8
10
10
mm
≈
10.0
10.0
mm
+0,2
12.2
12.2
mm
B2
28
28
mm
D2
12
12
mm
≈ Stroke
1.1
1.1
mm
≈
54
54
mm
≈ Clamping force
12.0
12.0
kN
≈ Torque
45
45
Nm
Finish
Blackened
Weight
0.1140
0.1140
kg
Customs Tariff Number
84879090
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型