目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Star knob GN 6336.13-40-M8-20-K
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 6336.13
GN 6336.13 S
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn6336_13/gn6336_13_2/gn_6336_13_k2_asmtab.prj},{NB=Sterngriff GN 6336.13-40-M8-20-K},{PARTNUMBER=GN 6336.13-40-M8-20-K},{NORMNR=GN 6336.13},{D1=40},{D2=M8},{NDM=8},{L=20},{D3=18},{H1=25},{H2=13},{H3=4.0},{R=29.5},{S=3.2},{T=14},{WEIGHT=0.0310},{CTN=73181535},{ROHS=YES},{VER=28},{TYPE=K},{PPATH=gn_6336_13_k2_asmtpl.prj},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Ganter
Description
GN 6336.13 - Star knobs with loss protection, Type K, with ball chain
Bill of material
Star knob GN 6336.13-40-M8-20-K
GANTER PARTNUMBER
GN 6336.13-40-M8-20-K
GN 6336.13-40-M8-20-K
D1
40
40
mm
Thread
M8
M8
Length
20
20
mm
D3
18
18
mm
H1
25
25
mm
H2
13
13
mm
H3
4.0
4.0
mm
R
29.5
29.5
mm
S
3.2
3.2
mm
Weight
0.0310
0.0310
kg
Customs Tariff Number
73181535
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型