目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Cabinet ''U'' handle GN 725-132-M5
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 725
GN 725
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/buegelgriffe/gn725/gn725/gn725.prj},{NB=Buegelgriff GN 725-132-M5},{PARTNUMBER=GN 725-132-M5},{NORMNR=GN 725},{L=132 ±0,5},{D=M5},{A=16.0},{B=26},{H=54},{LX=132},{WEIGHT=0.0752},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
Ganter
Description
GN 725 - Cabinet ''U'' handles
Bill of material
Cabinet ''U'' handle GN 725-132-M5
GANTER PARTNUMBER
GN 725-132-M5
GN 725-132-M5
Length Standard-Material
132 ±0,5
132 ±0,5
mm
Thread
M5
M5
A
16.0
16.0
mm
B
26
26
mm
H
54
54
mm
min.
10
10
mm
Weight
0.0752
0.0752
kg
Customs Tariff Number
39263000
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型