目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Cabinet ''U'' handle GN 528.2-PA-122-SW
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 528.2
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/buegelgriffe/gn528_2/gn528_2.prj},{NB=Buegelgriff GN 528.2-PA-122-SW},{PARTNUMBER=GN 528.2-PA-122-SW},{NORMNR=GN 528.2},{L1X=122},{L1=122±1},{B=26},{D1=6.5},{D2=12},{H1=41},{H2=15},{L2=142},{L3=100},{S=7.0},{R=4},{WEIGHT=0.0448},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Ganter
Description
GN 528.2 - Cabinet „U“ handles for countersunk screws
Bill of material
Cabinet ''U'' handle GN 528.2-PA-122-SW
GANTER PARTNUMBER
GN 528.2-PA-122-SW
GN 528.2-PA-122-SW
L1
122±1
122±1
mm
B
26
26
mm
D1
6.5
6.5
mm
D2
12
12
mm
H1
41
41
mm
H2
15
15
mm
L2
142
142
mm
L3
100
100
mm
S
7.0
7.0
mm
Weight
0.0448
0.0448
kg
Customs Tariff Number
39263000
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型