EVM1SS
Gamavuoto
EMPTY GENERATORS
COMPACT SINGLE-STAGE
Powered by
CAD模型選擇
{gamavuoto/generatori_di_vuoto/monostadio_compatti/evm1ss.prj},{NB=EVM1SS},{SHA256=S0C7WNs/wRmQRipvEeTGHWX1vlswGAHT9ij4lMAJioM=},{INAME=evm1ss},{NAME=evm1ss},{NNCUSTOM=EVM},{NTCUSTOM=Generatori di Vuoto Monostadio},{NBCUSTOM=EVM1SS},{LINACUSTOM=EVM1SS},{STEPFILE=EVM1SS},{PNGFILE=EVM1SS},{DWGFILE=EVM1SS},{CODE=EVM1SS},{U=G1/8},{P=G1/8},{R=G1/8},{PRESS=3-4,5},{GVMAX=80},{P3B=32},{C3B=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Gamavuoto
Description
EVM1SS - Single-stage vacuum generators
Bill of material
EVM1SS
Part Number
EVM1SS
Vacuum
G1/8
mm
Air Supplier
G1/8
mm
Exhaust
G1/8
mm
Working Pressure
3-4,5
Bar
Maximum Vacuum Level
80
KPa
Vacuum Flow at 3,5 bar
32
Nl/min
Air Consumption at 3 bar
45
Nl/min
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型