您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
VC15-030EBH
FUJI HENSOKUKI
Orthogonal axes(VC series)
Three-phase Geared Motor
Top Runners Approach Geared Motor
Face mount type, with Brake (VC-EBH)
Powered by
CAD模型選擇
{fuji_hensokuki/vx_series_standard_type/three_phase_geared_motor/top_runners_approach_geared_motor/face_mount_type_with_brake/vc_series_asmtab_1_5.prj},{NB=VC15-030EBH},{IDNR=},{MO=1.5},{RR=1/30},{TB=S},{PTB=S},{POTB=S},{V=},{CE=},{S=VC},{C=CH-1506021},{M=2.2 kWB},{VER=1},{VERBRAKE=2},{VER2=EBH},{MO1=0.75},{VERROT=180},{PPATH=../../../../vx_series_standard_type/three_phase_geared_motor/parts/vc_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
FUJI HENSOKUKI
Description
1.5kW
Bill of material
VC15-030EBH
Motor output
1.5
kW
Reduction ratio
1/30
1/30
Terminal box
Standard
Steel type : indoor
Steel type : outdoor
with relay
Standard
Steel type : indoor
Steel type : outdoor
with relay
Position of Terminal box
Standard (Bottom side)
Upper
Left
Right
Standard (Bottom side)
Upper
Left
Right
Port of Terminal box
Standard
Load Side
U side
L side
Standard
Load Side
U side
L side
Voltage
Standard
Class 400V
Standard
Class 400V
CE mark
No
Yes
No
Yes
Order number
VC15-030EBH
VC15-030EBH
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型