目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
VC08-040EBH
FUJI HENSOKUKI
Orthogonal axes(VC series)
Three-phase Geared Motor
Top Runners Approach Geared Motor
Face mount type, with Brake (VC-EBH)
Powered by
CAD模型選擇
{fuji_hensokuki/vx_series_standard_type/three_phase_geared_motor/top_runners_approach_geared_motor/face_mount_type_with_brake/vc_series_asmtab_0_75.prj},{NB=VC08-040EBH},{IDNR=},{MO=0.75},{RR=1/40},{TB=S},{PTB=S},{POTB=S},{V=},{CE=},{S=VC},{C=CH-0806021-3A},{M=0.75 kWB},{VER=1},{VERBRAKE=2},{VER2=EBH},{MO1=0.75},{VERROT=180},{PPATH=../../../../vx_series_standard_type/three_phase_geared_motor/parts/vc_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
FUJI HENSOKUKI
Description
0.75kW
Bill of material
VC08-040EBH
Motor output
0.75
kW
Reduction ratio
1/40
1/40
Terminal box
Standard
Steel type : indoor
Steel type : outdoor
with relay
Standard
Steel type : indoor
Steel type : outdoor
with relay
Position of Terminal box
Standard (Bottom side)
Upper
Left
Right
Standard (Bottom side)
Upper
Left
Right
Port of Terminal box
Standard
Load Side
U side
L side
Standard
Load Side
U side
L side
Voltage
Standard
Class 400V
Standard
Class 400V
CE mark
No
Yes
No
Yes
Order number
VC08-040EBH
VC08-040EBH
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型