目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
VX02-025BS1-SS
FUJI HENSOKUKI
For food machinery
Parallel axis (VX series)
VX-BS, Foot mount type, with Brake
Powered by
CAD模型選擇
{fuji_hensokuki/for_food_machinery/parallel_axis_vx_series/vf_b_foot_type_with_b/0_2kw_vf_b_asmtab.prj},{NB=VX02-025BS1-SS},{VER2=B},{MO=0.2},{NOX=02},{RR=1/25},{RRX=025},{USE=S1},{PTB=S},{POTB=S},{V=},{S=VX},{OSD=19},{DS=ND-0203023D},{C=ND-0203021G},{M=0.2 kWB},{VERROTBOX=180},{PPATH=../../parts/vx_series_ffm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
FUJI HENSOKUKI
Description
0.2kW VX-BS
Bill of material
VX02-025BS1-SS
Motor output
0.2
kW
Reduction ratio
1/25
1/25
Usage environment
Standard (IP44), Output shaft: Steel
Standard (IP44), Output shaft: Stainless
Waterproof (IP65), Output shaft: Steel
Waterproof (IP65), Output shaft: Stainless
Standard (IP44), Output shaft: Steel
Standard (IP44), Output shaft: Stainless
Waterproof (IP65), Output shaft: Steel
Waterproof (IP65), Output shaft: Stainless
Position of Terminal box
Standard (Left)
Upper
Lower
Right
Standard (Left)
Upper
Lower
Right
Position of Terminal box
Standard
Load side
Upper
Lower
Standard
Load side
Upper
Lower
Voltage
Standard
7 types voltage
Standard
7 types voltage
Order number
VX02-025BS1-SS
VX02-025BS1-SS
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型