目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
V6-1261 454481
Freudenberg - Freudenberg Sealing Technologies
Special Products
Bellows
Powered by
CAD模型選擇
{freudenberg/special_products/bellows/v6-mehrfaltenbaelge.prj},{NB=V6-1261 454481(155)},{IDNR=},{ARTIKELNR=454481},{BAUFORM=V6-1261},{VERS=1261},{VERS1=1},{AF=7},{L=155.0},{LH=140.0},{LMAX=155.0},{LMIN=25.0},{MS=1.50},{D1=88.0},{D2=88.0},{DD1=95.0},{DD2=120.0},{WS=50 CR 879},{ARTIKELNRNEW1=454481},{HIDE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 463
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1261 454481
Item no.
454481
454481
No. of convolutions
7
7
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
確定
Productions length
140.0
140.0
mm
Length max.
155.0
155.0
mm
Length mix.
25.0
25.0
mm
Material thickness
1.50
1.50
mm
Connection diameter
88.0
88.0
mm
Connection diameter
88.0
88.0
mm
min. inner diameter
95.0
95.0
mm
max. outer diameter
120.0
120.0
mm
Material
50 CR 879
50 CR 879
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型