目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
DACC D01-330- 0,50- /110SEUV 0,0 AAF S P
Freudenberg - Freudenberg Sealing Technologies
Special Products
Accumulators
Powered by
CAD模型選擇
{freudenberg/special_products/accumulators/mbsp_3.prj},{NB=DACC D01-330- 0,50- /110SEUV 0,0 AAF S P},{IDNR=},{TYPE=Mebranspeicher (geschweisst, nachfüllbar)},{BZ=D01-330- 0,50- /110SEUV 0,0 AAF S P},{ARTIKELNR=49316001},{STEP=050-1315-013-7X1_kat.stp},{DRAWING=050-1315-013-741},{VER=11},{BAUFORM=M221},{NL=0.500},{ZB=330.0},{WS=ECO},{IG=G1/2},{AG=M33x1.5},{A=24.0},{B=18.0},{C=0.0},{D=39.0},{H=180.0},{E=41.0},{G=Stahl},{D1=110.0},{MD=1:8},{ZD=200},{VB=Auf Anfrage},{GP=Standard EU M28x1,5},{CE=CE / PED},{TMIN=-40},{TMAX=80},{MA=Freudenberg},{HE=DE},{HIDE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 129
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
DACC - Diaphragm accumulator
Bill of material
DACC D01-330- 0,50- /110SEUV 0,0 AAF S P
Order-No.
Typ
Welded accumulator (refillable)
Item no.
49316001
49316001
Nominal volume
0.500
0.500
l
Perm. operating pressure
330.0
330.0
bar
Diaphragm material
ECO
ECO
Liquid connection inner thread
G1/2
G1/2
Liquid connection external thread
M33x1.5
M33x1.5
A
24.0
24.0
mm
B
18.0
18.0
mm
C
0.0
0.0
mm
D
39.0
39.0
mm
H
180.0
180.0
mm
E
41.0
41.0
mm
Housing
Stahl
Ø + 1,5
110.0
110.0
mm
Max. zul. Druckverhältnis
1:8
1:8
Perm. ∆p dynamic
200
200
Gas connection type
Standard EU M28x1,5
Certificate
CE / PED
CE / PED
Temperature min. [°C]
-40
-40
Temperature max. [°C]
80
80
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型