目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
AUNIPSL 20 30 7 10.4 407287
Freudenberg - Freudenberg Sealing Technologies
Pneumatics
Rod Seals (Pneumatic)
Powered by
CAD模型選擇
{freudenberg/pneumatics/rod_seals_pneumatic/aunipsl_asmtab.prj},{NB=AUNIPSL 20 30 7 10.4 407287 (0)},{IDNR=},{ARTIKELNR=407287},{DN1=20.0},{DN=30.0},{NUT=0},{H1=7.0},{H2=10.4},{DS=32.2},{L=13.0},{L1=7.7},{R=1.1},{BA=1.100},{CA=2.300},{DA=32.600},{DB=30.600},{DC=21.900},{DE=19.200},{DI=31.900},{EA=0.700},{EC=0.800},{H=9.400},{J=0.300},{JA=1.000},{LA=0.700},{LC=3.500},{N=2.000},{RA=1.000},{RD=1.000},{RE=0.300},{RF=0.400},{VE=30.000},{PPATH=aunipsl/aunipsl_asmtpl.prj},{ARTIKELNRNEW1=407287}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU NIPSL - Merkel® Combination seal
Bill of material
AUNIPSL 20 30 7 10.4 407287
Item no.
407287
407287
DN1
20.0
20.0
mm
DN
30.0
30.0
mm
Groove
without Groove
with Groove
without Groove
with Groove
H1
7.0
7.0
mm
H2
10.4
mm
DS
32.2
32.2
mm
L
13.0
mm
L1
7.7
7.7
mm
R
1.1
1.1
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型