SA702137-1221
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702137.prj},{NB=SA702137-1221},{CODE=SA702137-1221},{FILENAME=SA702137-1221_00},{F=M18x1,5-6g},{F1=G1/2-14 A GAS},{A=35},{B=14},{D=14},{CH=27},{WPBAR=400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 56
HELP_VARIABLE
Company
FOR Fittings
Description
702137 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
Bill of material
SA702137-1221
Code
SA702137-1221
SA702137-1221
Thread
M18x1,5-6g
M18x1,5-6g
Thread
G1/2-14 A GAS
G1/2-14 A GAS
A
35
35
mm
B
14
14
mm
D
14
14
mm
Hexagonal key
27
27
mm
Working pressure
400
400
bar
Previews
3D
2D
下載CAD模型
生成CAD模型