A205016-2122
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/205016.prj},{NB=A205016-2122},{CODE=A205016-2122},{FILENAME=A205016-2122_00},{F=G1/2-14 A GAS},{F1=7/8-14 UNF-2A},{B=28},{D=385},{CH=27}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
FOR Fittings
Description
205016 - 45° (ADJ) ELBOW MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
Bill of material
A205016-2122
Code
A205016-2122
A205016-2122
Thread
G1/2-14 A GAS
G1/2-14 A GAS
Thread
7/8-14 UNF-2A
7/8-14 UNF-2A
B
28
28
mm
D
385
385
mm
Hexagonal key
27
27
mm
Previews
3D
2D
下載CAD模型
生成CAD模型