目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
201.50.2025.075.14.1
FIBRO
标准件
导柱式模架
级进模模架单元
Powered by
CAD模型選擇
{fibro/normalien/a/a05/201_50_xx25.prj},{NB=201.50.2025.075.14.1},{DOC=201_50.pdf},{TYP=201.50.},{GR=2025.},{FT=14},{AF=1},{AM=196x246},{B1MAX=75.000},{FDE=6},{B3=75},{SV=4.000},{ZTC=82073010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
FIBRO
描述
201.50.xx25. - 多层模架
明细表
201.50.2025.075.14.1
订购编号
201.50.2025.075.14.1
201.50.2025.075.14.1
目录页
201_50.pdf
Typ
201.50.
型号
2025.
2025.
Federtyp
14
15
16
17
14
15
16
17
Aufspannmöglichkeit im Oberteil Ausführung Aufspannplatte oben
with projecting top clamping plate
with threaded hole in top clamping plate, for threaded shank
with threaded hole in top bolster, for threaded shank
with clamping pockets milled in top bolster
with projecting top clamping plate
with threaded hole in top clamping plate, for threaded shank
with threaded hole in top bolster, for threaded shank
with clamping pockets milled in top bolster
Ausenmasse a2xb2
196x246
196x246
mm
Ausschliffbreite max.
75.000
75.000
mm
弹簧和定距单元
6
6
B3
75
75
mm
Arbeitsfederweg max 241.
6.000
mm
Federvorspannweg
4.000
mm
Federvorspannkraft/Federeinheit
R*SV
N
弹性比率 单位为<br>[N/mm]
53.000
N/mm
海关税号
82073010
Previews
下載CAD模型
生成CAD模型