目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - 25DR219
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Welding bends
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_welding_bends/i_25dr_i.prj},{NB=fginox_25DR219},{REF=25DR219},{D=219.1},{R=510},{E=3.0},{WEIGHT=12.82},{NATURE=304L}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 54
HELP_VARIABLE
Company
FG INOX
Description
I.25DR_I - ISO WELDED BENDS 5D Stainless steel 304L or 316L
Bill of material
FG INOX - 25DR219
Reference
25DR219
25DR219
ø
219.1
219.1
R
510
510
E
3.0
3.0
Weight
12.82
12.82
kg
Nature
304L
304L
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型