目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - 4CLRFE15
FG INOX
Industry
Industrial valves
Check valves
Powered by
CAD模型選擇
{fginox/industrie/industrial_valves/check_valves/i_2clrfe.prj},{NB=fginox_4CLRFE15},{REF=4CLRFE15},{DN=15},{G=1/2\"},{M=32},{L=55},{WEIGHT=0,095},{NATURE=316/FPM},{X=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
FG INOX
Description
I.2CLRFE - SPRING LOADED FEMALE / FEMALE STAMPED CHECK VALVES NP16, MWT : PTFE 200°C - FPM 150°C
Bill of material
FG INOX - 4CLRFE15
Reference
4CLRFE15
4CLRFE15
DN
15
15
G
1/2"
1/2"
M
32
32
L
55
55
Weight
0,095
0,095
kg
Nature
316/FPM
316/FPM
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型