magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
190922 LRMA-1/4-NPT-QS-1/4-U
Festo
产品
阀
压力控制阀
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2021年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
VRPA-L - 减压阀
Festo
30.08.2023
{festo/parts_cat/valves/press_con/lrma_npt.prj},{NB=190922 LRMA-1/4-NPT-QS-1/4-U 0},{TNR=190922},{TYP=LRMA-1/4-NPT-QS-1/4-U},{VERS=2.000},{INFO=2021-06-30},{HHUB=0},{D1=1/4 NPT},{D2=1/4},{D5=11.800},{D6=19.100},{B1=19.100},{H1MIN=85.700},{H1MAX=89.700},{H2=11.300},{H3=23.000},{H5=57.500},{L1=49.650},{L2=1.200},{CNSMASSEXACT=0.0943},{TNDM=13.716},{EOLDATE=30.06.2021},{GTIN=4052568324865}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Festo
描述
LRMA-NPT (USA) - 减压阀
明细表
190922 LRMA-1/4-NPT-QS-1/4-U
产品代号
190922
190922
型号
LRMA-1/4-NPT-QS-1/4-U
LRMA-1/4-NPT-QS-1/4-U
有效期
Information
2021-06-30
HHUB
mm
Enter value for HHUB
mm
cm
inch
ft
確定
螺纹
1/4 NPT
1/4 NPT
直径
1/4
1/4
直径
11.800
11.800
mm
直径
19.100
19.100
mm
B1
19.100
19.100
mm
H1MIN
85.700
85.700
mm
H1MAX
89.700
89.700
mm
H2
11.300
11.300
mm
H3
23.000
23.000
mm
H5
57.500
57.500
mm
L1
49.650
49.650
mm
L2
1.200
1.200
mm
Gewicht
0.0943
0.0943
kg
GTIN
4052568324865
4052568324865
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型