magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
7199 HW-6-38
Festo
产品
阀
机械及手动控制的方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/mech_manu/hw_6.prj},{NB=7199 HW-6-38},{TNR=7199},{TYP=HW-6-38},{INFO=},{B1=38.000},{B2=29.000},{B3=0.000},{B4=0.000},{H1=39.100},{H2=45.000},{H3=24.000},{H4=4.600},{H5=11.000},{L1=38.000},{L2=25.000},{L3=28.000},{L4=23.000},{D1=36.500},{D2=7.200},{D3=4.300},{M1=M 22x1},{M2=M 5},{NDM1=22.000},{P1=1.000},{NDM2=4.000},{P2=0.800},{VAR=1},{EOLDATE=},{GTIN=4052568001490}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Festo
描述
HW - 选择器开关
明细表
7199 HW-6-38
产品代号
7199
7199
型号
HW-6-38
HW-6-38
mm
有效期
Information
B1
38.000
38.000
mm
B2
29.000
29.000
mm
B3
0.000
0.000
mm
B4
0.000
0.000
mm
H1
39.100
39.100
mm
H2
45.000
45.000
mm
H3
24.000
24.000
mm
H4
4.600
4.600
mm
H5
11.000
11.000
mm
L1
38.000
38.000
mm
L2
25.000
25.000
mm
L3
28.000
28.000
mm
L4
23.000
23.000
mm
D1
36.500
36.500
mm
D2
7.200
7.200
mm
D3
4.300
4.300
mm
螺纹
M 22x1
M 22x1
mm
螺纹
M 5
M 5
mm
GTIN
4052568001490
4052568001490
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型