magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
161404 CRGRLA-1/8-B
Festo
产品
阀
节流阀
单向节流阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/flow_con/one_way/crgrla.prj},{NB=161404 CRGRLA-1/8-B},{TNR=161404},{TYP=CRGRLA-1/8-B},{D=G1/8},{CTLF=0.000},{B=16.000},{BA=CRGRLA},{GEOM=7},{DMM=9.728},{DML=8.500},{H=28.000},{H1=20.000},{L=33.700},{L1=5.500},{L2=10.300},{L3=3.500},{LG=19.500},{SW=14.000},{DPK=0.000},{DNC=0},{CNSMASSEXACT=0.0378},{D5=13.000},{L4=16.700},{RB=1.500},{RD=13.000},{DO=4.900},{LO=1.500},{TO=1.000},{GTIN=4052568071936}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
Festo
描述
CRGRLA - 单向节流阀
明细表
161404 CRGRLA-1/8-B
产品代号
161404
161404
型号
CRGRLA-1/8-B
CRGRLA-1/8-B
螺纹
G1/8
G1/8
mm
B
16.000
16.000
mm
H
28.000
28.000
mm
H1
20.000
20.000
mm
L
33.700
33.700
mm
L1
5.500
5.500
mm
L2
10.300
10.300
mm
L3
3.500
3.500
mm
LG
19.500
19.500
mm
SW
14.000
14.000
mm
重量
0.0378
0.0378
kg
GTIN
4052568071936
4052568071936
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型