magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
10352 GRE-1/4
Festo
产品
阀
节流阀
节流阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/flow_con/flow/gre.prj},{NB=10352 GRE-1/4},{TNR=10352},{TYP=GRE-1/4},{D=G1/4},{DMM=13.157},{D1=18.200},{L=32.100},{L1=6.100},{SW=17.000},{CNSMASSEXACT=0.025},{GTIN=4052568002190}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
GRE - 排气节流阀
明细表
10352 GRE-1/4
产品代号
10352
10352
型号
GRE-1/4
GRE-1/4
气接口
G1/4
G1/4
D1
18.200
18.200
mm
L
32.100
32.100
mm
L1
6.100
6.100
mm
扳手开口宽度
17.000
17.000
mm
重量
0.025
0.025
kg
GTIN
4052568002190
4052568002190
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型