magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
1048880 OASI-30
Festo
产品
真空技术
附件
真空专用附件
Powered by
CAD模型選擇
{festo/parts_cat/vacuum/acc/v_acc/oasi.prj},{NB=1048880 OASI-30},{TNR=1048880},{TYP=OASI-30},{D1=23.500},{D2=20.000},{D3=0.000},{H1=10.000},{CNSMASSEXACT=0.0021},{H11=3.200},{VERS=1.000},{GTIN=4052568061258}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Festo
描述
OASI - 吸盘插件
明细表
1048880 OASI-30
产品代号
1048880
1048880
型号
OASI-30
OASI-30
mm
直径
23.500
23.500
mm
直径
20.000
20.000
mm
直径
0.000
0.000
mm
高度
10.000
10.000
mm
重量
0.0021
0.0021
kg
GTIN
4052568061258
4052568061258
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型