magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
191205 ESWA-3
Festo
产品
真空技术
附件
分支元件
Powered by
CAD模型選擇
{festo/parts_cat/vacuum/acc/off_elem/eswa.prj},{NB=191205 ESWA-3---(0)},{TNR=191205},{TYP=ESWA-3},{WHOR=0},{L1=23.000},{L2=13.000},{L3=2.000},{L4=4.000},{L5=0.400},{L6=11.100},{D1=15.000},{D2=M4},{NDM=4.000},{P=0.700},{CNSMASSEXACT=0.009},{NENN=3},{SW=7.000},{GR=3.000},{GTIN=4052568079208}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
Festo
描述
ESWA - 角度补偿器
明细表
191205 ESWA-3
产品代号
191205
191205
型号
ESWA-3
ESWA-3
Angle horizontal
°
L1
23.000
23.000
mm
L2
13.000
13.000
mm
L3
2.000
2.000
mm
L4
4.000
4.000
mm
L5
0.400
0.400
mm
L6
11.100
11.100
mm
D1
15.000
15.000
mm
D2
M4
M4
重量
0.009
0.009
kg
GTIN
4052568079208
4052568079208
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型