magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
11541 SDA-12x1-B
Festo
产品
传感器
压力和真空传感器
附件
Powered by
CAD模型選擇
{festo/parts_cat/sensors_t/pv_sensor/acc/sda.prj},{NB=11541 SDA-12x1-B},{TNR=11541},{TYP=SDA-12x1-B},{L1=40.000},{L2=27.000},{L3=6.500},{L4=20.000},{H1=27.000},{H2=16.500},{H3=6.000},{H4=14.000},{H5=6.500},{B1=20.000},{B2=6.800},{B3=10.000},{B4=2.000},{D1=11.000},{D2=6.600},{D3=5.800},{D4=12.000},{P=1.000},{CNSMASSEXACT=0.117},{VERS=1},{GTIN=4052568065775}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
Festo
描述
SDA - 限位挡块
明细表
11541 SDA-12x1-B
产品代号
11541
11541
型号
SDA-12x1-B
SDA-12x1-B
重量
0.117
0.117
kg
GTIN
4052568065775
4052568065775
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型